text.skipToContent text.skipToNavigation

Catalog No. : A85GSP

Description:  RNG TRM 22-16 AWG No.6 BLT SLVR PLT

UPC: 786210046730

Non-Insulated Ring Terminal Wire Range 22-16 Bolt Hole #6 with Silver Plating
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Color

Silver

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

22-16 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant