text.skipToContent text.skipToNavigation

Catalog No. : A854EG

Description:  CHNL HGR EG STL USE W/ A/B/C CHNLS

UPC: 616013027684

Steel Channel Hanger with SilverGalv finish. For use with 'A', 'B', or 'C' series channel.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical hangers

Application

For use with A, B, or C series channel

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Color

Silver

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here