text.skipToContent text.skipToNavigation

Catalog No. : A854

Description:  CHNL HGR STL USE W/ A/B/C CHNLS

UPC: 616013126950

Steel Channel Hanger with GoldGalv finish. For use with 'A', 'B', or 'C' series channel.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical hangers

Application

For use with A, B, or C series channel

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here