text.skipToContent text.skipToNavigation

Catalog No. : A853L-EG

Description:  CHANNEL HANGER STEEL

UPC: 616013068830

Steel Channel Hanger-Long with SilverGalv finish. For use with all series channel.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical hangers

Application

For use with all series channel

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Color

Silver

Classifications

Brand Name

Superstrut

Documents/Support Tools

Sales Drawing

Click here