text.skipToContent text.skipToNavigation

Catalog No. : A853L

Description:  CHNL HGR STL USE W/ ALL CHNLS

UPC: 616013126875

Steel Channel Hanger-Long with GoldGalv finish. For use with all series channel.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical hangers

Application

For use with all series channel

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here