text.skipToContent text.skipToNavigation

Alternate Catalog No. : A 853 EG

Catalog No. : A853EG

Description:  CHANNEL HANGER, STEEL

UPC: 616013064931

Hanger, Channel, Electro-Galvanized Steel, Use Hanger rod 3/8 Inch of 1/2 Inch, For use with A, B, or C Series Channel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical hangers

Special Features

Use 3/8 or 1/2 inch suspension rods

Application

For use with A, B, or C series channel

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Color

Silver

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here