text.skipToContent text.skipToNavigation

Catalog No. : A853

Description:  STRUT HANGER

UPC: 616013126851

Strut, Channel Hanger, Use Hanger Rod 3/8 Inch Or 1/2 Inch. Use With A, B, Or C Series Single Channel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical hangers

Special Features

Use hanger rod 3/8 in. or 1/2 in.

Application

Use with A, AR, B, Br or C Series single channel

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here