Catalog No. : A822
Description: RCWY JOINER W/ SEAL FOR A CHNL STL
UPC: 616013125854
Steel Raceway Joiner with Seal, GoldGalv finish. For use with 'A' series channel.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Easy to install
Descriptors
|
Category |
Electrical wire or cable raceway |
|
Special Features |
Easy to install |
|
Application |
Surface Raceway and Lighting Systems |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Superstrut |
|
Sub Brand |
Surface Raceway & Lighting Systems (Series 800) |
|
Standard |
UL E55274 |
Dimensions
|
Length |
7-1/4 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E55274 | N/A | RIYG | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |