text.skipToContent text.skipToNavigation

Alternate Catalog No. : A809 3/4

Catalog No. : A8093/4

Description:  TAPPED END CAP SZ 3/4IN STL

UPC: 616013124253

End Cap, Tapped, Length 2-1/16 Inches, Size 3/4 Inch Conduit, Steel, Furnished with 1/4 Inch x 5/8 Inch Flat Head Machine Screw
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Easy to install

Descriptors

Category

Caps or tops

Special Features

Easy to install

Application

Surface Raceway and Lighting Systems

Specifications

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here