text.skipToContent text.skipToNavigation

Catalog No. : A809-3/4EG

Description:  TAPPED END CAP SZ 3/4IN EG STL

UPC: 786210105543

End Cap, Tapped, Length 2-1/16 Inches, Size 3/4 Inch Conduit, Electro-Galvanized Steel, Furnished with 1/4 Inch x 5/8 Inch Flat Head Machine Screw
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Caps or tops

Application

For use with 3/4 Inch or 1 Inch conduit.

Specifications

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Sustainability

Environmental product declaration

EPD Galvanized Superstrut® channels US

EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US

EPD Superstrut Steel channels - CA

EPD C-105 & C-106 & C-200 Kindorf® Pipe straps ®brands US

EPD Superstrut Stainless Steel channels - CA

ETIM EC000475 End cap/cover for support/profile rail

Suitable for

U-profile

Model

End cap

Material

Other

Colour

None

Documents/Support Tools

Sales Drawing

Click here