text.skipToContent text.skipToNavigation

Alternate Catalog No. : A 804 NEOP RED

Catalog No. : A804NEOPRED

Description:  A804NEOP MADE IN RED

UPC: 616013121597

End Cap, PVC, Color Red, For use with A-1200 and A-1400 Series Channel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Caps or tops

Application

For use with A-1200 and A-1400 Series Channel

Specifications

Color

Red

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here