text.skipToContent text.skipToNavigation

Alternate Catalog No. : A804 HDG

Catalog No. : A804HDG

Description:  STANDARD CHANNELS (HOT DIP GALV FIN

UPC: 616013013359

End Cap, Hot-Dip Galvanized Steel, For use with A-1200 and A-1400 Series Channel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Easy to install

Descriptors

Category

Caps or tops

Special Features

Easy to install

Application

Surface Raceway and Lighting Systems

Specifications

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here