Alternate Catalog No. : A 800-2 N
Catalog No. : A800-2N
Description: AL DUALRATED MECHLUG 350-800
UPC: 783786709045
Tin Plated Aluminum Mechanical Lug, 350 - 800 kcmil, Dual Rated Copper and Aluminum 90 Degree C, CSA/UL Listed. 1/2 inch Bolt hole. Length 5-35/64 inch, Width 1-3/4 inch Height 1-7/8 inch. Pad Thicknes 9/16 inch with Two Inline 9/16 inch Diameter Holes on 1-3/4 inch Center. Two Inline Taps - 6/8-18 UNF-2B on 1-1/4 inch Center. Includes Two Tin Plated Aluminum Set Screws 5/8-18 x 1.13/64 inch ling.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Mechanical connectors |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Blackburn |
Dimensions
Bolt Size |
1/2 in |