Catalog No. : A7MT-40-4N-SS
Description: AL BOLTED TEE CONN TO 4HOLE NEMA
UPC: 783786846832
Aluminum Bolted Substation Tee Connector (Straight - Stainless Steel Hardware) - Cable to Pad - 1/0-400AAC 1/0-336ACSR to 3 X 3 Inch 4 hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |