text.skipToContent text.skipToNavigation

Catalog No. : A7MT-250-2N

Description:  ALUM BOLTED TEE, CABLE TO 2HN PAD

UPC: 75114300001

Bolted Aluminum Tee, Cable to Flat, Cable Size AAC - 1100-2500, ACSR - 1113-2300, Cable Diameter 1.209-1.823 inch, 10-7/8 inch X 2-2/4 inch, 1/2 inch Thick, 2-Hole NEMA Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant