Catalog No. : A7MT-160-4NN
Description: AL Tee Conn Cable-Pad 1600AAC 4X4in
UPC: 783786708031
Aluminum Bolted Substation Tee Connector - Cable to Pad - Straight - 230kV Maximum - 1192.5-1600 AAC 1113-1431 ACSR to 4X4 inch, 4-hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |