text.skipToContent text.skipToNavigation

Catalog No. : A7MT-150-4NN

Description:  AL BOLTED SUBSTATION TEE CONNECTOR

UPC: 783786708017

Aluminum Bolted Substation Tee Connector (Straight) - Cable to Pad - 556-1500AAC 636-1272ACSR to 4 X 4 inch 4 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant