text.skipToContent text.skipToNavigation

Catalog No. : A7MT-100-4N-SSB

Description:  AL BOLTED SUBSTATION TEE CONNECTOR

UPC: 783786707980

Aluminum Bolted Substation Tee Connector (Straight) - Cable to Pad - 250-1000AAC 300-795ACSR to 3 X 3 inch 4 hole Pad, with Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac