text.skipToContent text.skipToNavigation

Catalog No. : A7MM1-40-2N

Description:  BOLTED ALUM TERM 2 CABLES FLAT

UPC: 783786540310

Bolted Aluminum Connector, Type A7MM1, Bolted Terminal, Two Cables to Flat, One-Cap Design. 2-Hole NEMA Flat. Cable Size AAC 1/0-400, Cable Size ACSR 1/0-336, Cable Diameter .368-.741 inch, 6-5/8 inch X 3 inch X 1/2 inch thick. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac