Catalog No. : A7MM1-250-6NW90
Description: ALUM BOLTED TERMINAL 6HNP @90
UPC: 75114147873
Aluminum Bolted Substation Terminal (90 Degree) - 2 Cables to Pad - 1100-2500AAC 1113-2300ACSR to 6 x 4 inch 6-hole Pad at 90 Degrees
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degree Bend |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |