text.skipToContent text.skipToNavigation

Catalog No. : A7MM1-250-4NNE60M

Description:  BOLTED TERM 2 CABLE TO FLAT

UPC: 783786372089

Bolted Aluminum Connector, Type A7MM1, Bolted Terminal, Two Cables to Flat, One-Cap Design. 4 INCH 4-Hole NEMA Flat. Cable Size AAC 1100-2500, Cable Size ACSR 1133-2300, Cable Diameter 1.209-1.823 inch, 8-7/8 inch X 4 inch X 7/8 inch thick. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides. E60M is for special Pad Configuration.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac