text.skipToContent text.skipToNavigation

Catalog No. : A7MM1-250-4NN-SS

Description:  ALUMINUM TERMINAL

UPC: 75114188388

Bolted Aluminum Connector, Type A7MM1, Bolted Terminal, Two Cables to Flat, One-Cap Design. 4 INCH 4-Hole NEMA Flat. Cable Size AAC 1100-2500, Cable Size ACSR 1133-2300, Cable Diameter 1.209-1.823 inch, 8-7/8 inch X 4 inch X 7/8 inch thick. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides. SS is for Substitute with Stainless Steel Hardware.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac