Catalog No. : A7MM1-250-4N90-SS
Description: BLT AL 90DEG TRM 2-2156KCMIL 4H
UPC: 783786781300
Aluminum Bolted Substation Terminal (90 Degree - Stainless Steel Hardware) - Cable to Pad - 1100-2500AAC 1113-2300ACSR to 3 X 3 Inch 4 hole Pad at 90 Degrees
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degree Bend |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |