text.skipToContent text.skipToNavigation

Catalog No. : A7MM1-250-4N

Description:  Al Terminal 2500AAC Cable-4N Pad

UPC: 783786707485

Aluminum Bolted Substation Terminal (Straight - Side Formed Pad) - Cable to Pad - 1100-2500AAC 1113-2300ACSR to 3 X 3 inch 4 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant