text.skipToContent text.skipToNavigation

Catalog No. : A7MM1-25-2N

Description:  BOLTED ALUM TERM 2 CABLES TO FLAT

UPC: 783786242665

Bolted Aluminum Connector, Type A7MM1, Bolted Terminal, Two Cables to Flat, One-Cap Design. 2-Hole NEMA Flat. Cable Size AAC #4-250, Cable Size ACSR #4-4/0, Cable Diameter .232-.575 inch, 6-5/8 inch X 3 inch X 1/2 inch thick. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant