Catalog No. : A7MM1-150-9NNP-8
Description: TERM.BOLT CONN W/8 IN PAD,9 HOLES
UPC: 783786781669
Aluminum Bolted Substation Terminal - 2 Cables to Pad - Straight - Side-formed Pad - Dual Taps, Side-by-Side, Single Cap - 230kV Maximum - 556.5-1500 AAC 477 (26/7,30/7), 500-1272, 1351.5 (45/7), 1361 ACSR to 8X8 inch, 9-hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |