text.skipToContent text.skipToNavigation

Catalog No. : A7MM1-150-4NNB

Description:  BOLTED ALUM TERMINAL

UPC: 783786265442

Bolted Aluminum Connector, Type A7MM1, Bolted Terminal, Two Cables to Flat, One-Cap Design. Cable Size AAC 600-1500, Cable Size ACSR 636-1272, Cable Diameter .891-1.412 inch, 8-1/2 X 3-5/8 inch X 7/8 inch thick. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides. B is for Blank Pad, No Holes.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac