text.skipToContent text.skipToNavigation

Catalog No. : A7MM1-150-4NN45

Description:  AL BOLTED SUBSTA TERMINAL 45 DEG

UPC: 783786707430

Aluminum Bolted Substation Terminal (45 Degree) - Cable to Pad - 556-1500AAC 636-1272ACSR to 4 X 4 inch 4 hole Pad at 45 Degrees
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

45 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant