text.skipToContent text.skipToNavigation

Catalog No. : A7MM1-150-4N45

Description:  ALUMINUM BOLTED TERMINAL

UPC: 75114100397

Bolted Aluminum Connector, Type A7MM1-45, Bolted Terminal, Two Cables to Flat at 45 Degree, One-Cap Design. Cable Size AAC 556-1500, Cable Size ACSR 636-1272, Cable Diameter .856-1.412 inch, 3-5/8 inch X 7/8 inch. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

45 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac