text.skipToContent text.skipToNavigation

Catalog No. : A7MM1-100-4NN45

Description:  AL BOLTED SUBSTA TERMINAL 45 DEG

UPC: 783786707355

Aluminum Bolted Substation Terminal (45 Degree) - Cable to Pad - 250-1000AAC 300-795ACSR to 4 X 4 inch 4 hole Pad at 45 Degrees
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

45 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD