Catalog No. : A7MM1-100-4NN-SS
Description: AL BOLTED SUBSTA TERM STRAIGHT SS
UPC: 783786707348
Aluminum Bolted Substation Terminal (Straight - Side Formed Pad - Stainless Steel Hardware) - Cable to Pad - 250-1000AAC 300-795ACSR to 4 X 4 inch 4 hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |