Catalog No. : A7MM-90-4N90-SS
Description: AL Terminal 2Cables 900ACC-4N 90 SS
UPC: 783786707928
Aluminum Bolted Substation Terminal (90 Degree - Side Formed Pad with individual cable caps) - 2 Cables to Pad - 600-900 AAC to 3 inch X 3 inch 4 hole Pad, SS - Stainless Steel Hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degree Bend |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |