text.skipToContent text.skipToNavigation

Catalog No. : A7MM-90-4N90-EH

Description:  BOLTED SUBSTATION CONNECTOR CABLE

UPC: 783786069378

Bolted Aluminum Connector, Type A7MM-90 - Bolted Terminal, Two Cables to Flat at 90 Degrees. Two-Cap design, 3 inch 4-Hole NEMA Flat. Cable Size AAC 600-900, Cable Size ACSR 556.5-715.5, Cable Diameter - Min/Max .879-1.094, 3-1/2 inch. 1/2 inch thick. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides. EH is for Galvanized Hardware.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac