text.skipToContent text.skipToNavigation

Catalog No. : A7MM-90-4N90

Description:  AL Terminal 2Cables 900ACC-4N 90

UPC: 783786707911

Aluminum Bolted Substation Terminal (90 Degree - Side Formed Pad with individual cable caps) - 2 Cables to Pad - 600-900 AAC to 3 inch X 3 inch 4 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant