Catalog No. : A7MM-90-4N45
Description: AL Terminal 2Cables 900 AAC-4N 45
UPC: 783786707904
Aluminum Bolted Substation Terminal (45 Degree - Side Formed Pad with individual cable caps) - 2 Cables to Pad - 600-900 AAC to 3 inch X 3 inch 4 hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
45 Degree Bend |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Insulation |
None |
Classifications
Brand Name |
Homac |