Catalog No. : A7MM-90-4N-SS
Description: AL BOLTED SUBSTA TERM STRAIGHT SS
UPC: 783786707881
Aluminum Bolted Substation Terminal (Straight - Side Formed Pad with individual cable caps - Stainless Steel Hardware) - 2 Cables to Pad - 600-900 AAC 556-715 ACSR to 3 X 3 inch 4 hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |