Catalog No. : A7MM-60-4NN45-EH
Description: AL Terminal 2Cables 600 AAC-4NN EH
UPC: 783786707850
Aluminum Bolted Substation Terminal (45 Degree - Side Formed Pad with individual cable caps) - 2 Cables to Pad - 350-600 AAC to 4 inch X 4 inch 4 hole Pad, Galvanized Hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
45 Degree Bend |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |