Catalog No. : A7MM-60-2N90
Description: AL BOLTED SUBSTA TERMINAL 90 DEG
UPC: 783786707836
Aluminum Bolted Substation Terminal (90 Degree) - 2 Cables to Pad - 350-600AAC 4-4/0ACSR to 2 hole Pad at 90 Degrees
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degree Bend |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |