Catalog No. : A7MM-300-6NW45-SS
Description: AL Terminal 2Cables-Pad 3000AAC 90
UPC: 783786859771
Aluminum Bolted Substation Terminal - 2 Cables to Pad - 45 Degree - Dual Taps, Side-by-Side, Two Caps - 230kV Maximum - 800-3000 AAC 715.5-2500 ACSR to 6X4 inch, 6-hole Pad, Stainless Steel Hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
45 Degree Bend |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |