text.skipToContent text.skipToNavigation

Catalog No. : A7MM-300-4NN

Description:  ALUM BOLTED TERMINAL

UPC: 75114252782

Aluminum Bolted Substation Terminal - 2 Cables to Pad - Straight - Side-formed Pad - Dual Taps, Side-by-Side, Two Caps - 230kV Maximum - 800-3000 AAC 715.5-2500 ACSR to 4X4 inch, 4-hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac