text.skipToContent text.skipToNavigation

Catalog No. : A7MM-251-4NN90-SS

Description:  A7MM-251-4NN90-SS X

UPC: 783786707799

Aluminum Bolted Terminal, 2 Cable to Flat, 2 Cap Design, 2500-2515 AAC to 4 X 4 inch 4-Hole Pad. 90 Degree Bend. Stainless Steel Hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac