Catalog No. : A7MM-251-4NN90
Description: A7MM-251-4NN90
UPC: 783786707782
Aluminum Bolted Terminal, 2 Cable to Flat, 2 Cap Design, 2500-2515 AAC to 4 X 4 inch 4-Hole Pad. 90 Degree Bend.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degree Bend |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |