text.skipToContent text.skipToNavigation

Catalog No. : A7MM-251-4NN

Description:  A7MM-251-4NN

UPC: 783786707768

Aluminum Bolted Terminal, 2 Cable to Flat, 2 Cap Design, 2500-2515 AAC to 4 X 4 inch 4-Hole Pad.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant