Catalog No. : A7MM-250-2N
Description: AL Terminal 2Cables-Flat 2500AAC
UPC: 783786707720
Aluminum Bolted Substation Terminal - 2 Cables to Flat, 2 Cap Design, Cable Size AAC 1800-2500, Cable Diameter 1.548-1.823 inch. 2 Hole NEMA Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |