text.skipToContent text.skipToNavigation

Catalog No. : A7MM-200-4NN90

Description:  BOLTED TERMINAL CABLE TO FLAT 90

UPC: 783786069491

Bolted Aluminum Connector, Type A7MM-90 - Bolted Terminal, Two Cables to Flat at 90 Degrees. Two-Cap design, 4 inch 4-Hole NEMA Flat. Cable Size AAC 1500-2000, Cable Size ACSR 1272-1590, Cable Diameter - Min/Max 1.345-1.630, Width 4-1/2 inch. 3/4 inch thick. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant