text.skipToContent text.skipToNavigation

Catalog No. : A7MM-200-4NN

Description:  ALUMINUM BOLTED TERMINAL

UPC: 75114310932

Aluminum Bolted Two Conductor Terminal for Two Cables to Flat, 2 Cap Design, Conductor 1500-2000 AAC, 1272-1590 ACSR, 4 Hole, 4 x 4 inch Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant