text.skipToContent text.skipToNavigation

Catalog No. : A7MM-160-4NN-BC

Description:  ALUM BOLTED TERMINAL CABLES TO 4HNP

UPC: 75114294898

Aluminum Bolted Terminal, 2 Cable to Flat, 2 Cap Design, 1510.5-1600 AAC to 4 X 4 inch 4-Hole Pad. For BC Hydro
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant