text.skipToContent text.skipToNavigation

Catalog No. : A7MM-160-4NN

Description:  AL BOLTED SUBSTA TERMINAL STRAIGHT

UPC: 783786707683

Aluminum Bolted Substation Terminal (Straight - Side Formed Pad with individual cable caps) - 2 Cables to Pad - 1250-1600 AAC 1113-1272 ACSR to 4 X 4 inch 4 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant