text.skipToContent text.skipToNavigation

Catalog No. : A7MM-125-4NN90R

Description:  ALUM BOLTED TERM 2 CABLES TO FLAT

UPC: 783786339297

Bolted Aluminum Connector, Type A7MM, Bolted Terminal, Two Cables to Flat, Two-Cap Design. 4 inch 4-Hole NEMA Flat. Cable Size AAC 900-1250, Cable Size ACSR 715.5-1113, Cable Diameter 1.036-1.293 inch, 8-1/8 inch X 3-9/16 inch X 1/2 inch thick. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. All pads are finished on both sides. R is for Tin Plate.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Tin Plated

Classifications

Brand Name

Homac