text.skipToContent text.skipToNavigation

Catalog No. : A7MM-125-4NN90-SS

Description:  AL BOLTED SUBSTA TERMINAL 90 DEG

UPC: 783786707584

Aluminum Bolted Substation Terminal (90 Degree - Stainless Steel Hardware) - Cable to Pad - 4-250AAC 4-4/0ACSR to 4 X 4 inch 4 hole Pad at 90 Degrees
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac